1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== ITMS320C55xx.xdc ========
15 */
16 package ti.catalog.c5500;
17
18 /*!
19 * ======== ITMS320C55xx ========
20 * An interface implemented by all TMS320C55xx devices.
21 *
22 * This interface is defined to factor common data about this family into
23 * a single place; all TMS320C55xx devices extend this interface.
24 */
25 metaonlyinterface ITMS320C55xx inherits ti.catalog.ICpuDataSheet
26 {
27 instance:
28 overrideconfig string cpuCore = "5500";
29 overrideconfig string isa = "55";
30 overrideconfigint minProgUnitSize = 2;
31 overrideconfigint minDataUnitSize = 1;
32 overrideconfigint dataWordSize = 2;
33 };
34 /*
35 * @(#) ti.catalog.c5500; 1, 0, 0, 0,369; 9-2-2011 16:01:58; /db/ztree/library/trees/platform/platform-m29x/src/
36 */
37