1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    requires xdc.platform;
    13    
    14    /*!
    15     *  ======== host.platform.PC ========
    16     *  Platform package for the PC platform.
    17     *
    18     *  This package implements the interfaces (xdc.platform.IPlatform) necessary
    19     *  to build and run executables on a PC platform.  This platform supports
    20     *  multiple host operating systems; Linux, Windows, etc.
    21     */
    22    package host.platforms.PC [1,0,0] {
    23        module Platform;
    24        module Intel80586;
    25    }
    26    /*
    27     *  @(#) host.platforms.PC; 1, 0, 0,349; 9-14-2011 15:35:53; /db/ztree/library/trees/xdc/xdc-x20x/src/packages/
    28     */
    29