1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    requires xdc.runtime;
    13    
    14    /*!
    15     *  ======== gnu.targets.rts86U ========
    16     *  Runtime support package for the x86 targets.
    17     *
    18     *  This package builds a library of standard XDC system support functions.
    19     *  In particular, it builds several implementations of the 
    20     *  xdc.runtime.ISystemProvider interface.  Moreover, this package uses sources
    21     *  that are part of the xdc.runtime package (to avoid having multiple copies of 
    22     *  the same source in different runtime support packages for different ISAs.
    23     */
    24    package gnu.targets.rts86U [1,0,0,0] {
    25    }
    26    /*
    27     *  @(#) gnu.targets.rts86U; 1, 0, 0, 0,344; 9-16-2011 17:52:50; /db/ztree/library/trees/xdctargets/xdctargets-e09x/src/ xlibrary
    28    
    29     */
    30