1 /* 2 * Copyright (c) 2011 by Texas Instruments and others. 3 * All rights reserved. This program and the accompanying materials 4 * are made available under the terms of the Eclipse Public License v1.0 5 * which accompanies this distribution, and is available at 6 * http://www.eclipse.org/legal/epl-v10.html 7 * 8 * Contributors: 9 * Texas Instruments - initial implementation 10 * 11 * */ 12 13 /* 14 * ======== Platform.xdc ======== 15 * This module implements xdc.IPlatform and defines configuration 16 * parameters that correspond to this platform's Cpu's, Board's, etc. 17 * 18 * The configuration parameters are initialized in this package's 19 * configuration script (package.cfg) and "bound" to the TCOM object 20 * model. Once they are part of the model, these parameters are 21 * queried by a program's configuration script. 22 * 23 * This particular platform has a single Cpu, and therefore, only 24 * declares a single CPU configuration object. Multi-CPU platforms 25 * would declare multiple Cpu configuration parameters (one per 26 * platform CPU). 27 * 28 */ 29 30 package ti.platforms.ezdsp2812; 31 32 metaonly module Platform inherits xdc.platform.IPlatform 33 { 34 readonly config xdc.platform.IPlatform.Board BOARD = { 35 id: "0", 36 boardName: "ezdsp2812", 37 boardFamily: "ezdsp2812", 38 boardRevision: null 39 }; 40 41 readonly config xdc.platform.IExeContext.Cpu CPU = { 42 id: "0", 43 clockRate: 150.0, 44 catalogName: "ti.catalog.c2800", 45 deviceName: "TMS320C2812", 46 revision: null 47 }; 48 49 instance: 50 51 override readonly config xdc.platform.IPlatform.MemoryMap 52 externalMemoryMap = [ 53 ["SRAM", 54 { 55 name: "SRAM", 56 base: 0x100000, 57 len: 0x10000, 58 page: 0, 59 space: "code/data" 60 } 61 ], 62 ]; 63 64 override config string codeMemory = "SRAM"; 65 66 override config string dataMemory = "SRAM"; 67 68 override config string stackMemory = "LSARAM"; 69 }; 70 /* 71 * @(#) ti.platforms.ezdsp2812; 1, 0, 0,338; 7-20-2011 07:10:42; /db/ztree/library/trees/platform/platform-m25x/src/ 72 */ 73