1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package ti.platforms.ez430_chronos;
17
18 /*!
19 * ======== Platform ========
20 * Platform support for the ez430_chronos
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * This particular platform has a single Cpu, and therefore, only
26 * declares a single CPU configuration object. Multi-CPU platforms
27 * would declare multiple Cpu configuration parameters (one per
28 * platform CPU).
29 */
30 metaonlymodule Platform inherits xdc.platform.IPlatform
31 {
32 /*!
33 * ======== BOARD ========
34 * This platform's board attributes
35 */
36 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
37 id: "0",
38 boardName: "ez430_chronos",
39 boardFamily: "ez430",
40 boardRevision: null
41 };
42
43 /*!
44 * ======== CPU ========
45 * The CPU supported by this platform.
46 *
47 * See {@link https://www.ti.com/lit/gpn/CC430F6137} and
48 * {@link https://www.ti.com/lit/pdf/slau259} for complete details.
49 */
50 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
51 id: "0",
52 clockRate: 8.0,
53 catalogName: "ti.catalog.msp430",
54 deviceName: "CC430F6137",
55 revision: "",
56 };
57
58 instance:
59
60 config String deviceName;
61
62 /*!
63 * ======== genFullCmdFile ========
64 * Enable generation of full linker command file
65 *
66 * If set to `true`, the platform will generate the complete linker
67 * command file rather than require the user to supplly one on the
68 * link line.
69 *
70 * If an instance of this platform is create with the name
71 * "`genFullCmdFile`", this `genFullCmdFile` will be set to `true`.
72 * This enables one to easily create a platform instance for which this
73 * parameter is `true`.
74 */
75 config Bool genFullCmdFile = false;
76
77 overrideconfig String codeMemory = "FLASH";
78
79 overrideconfig String dataMemory = "RAM";
80
81 overrideconfig String stackMemory = "RAM";
82 };