1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 metaonlymodule HDVICP2 inherits xdc.platform.IPeripheral {
14
15 instance:
16 /*!
17 * ======== baseAddr ========
18 * Address of the peripheral's control register.
19 *
20 * A peripheral's registers are commonly accessed through a structure
21 * that defines the offsets of a particular register from the lowest
22 * address mapped to a peripheral. That lowest address is specified by
23 * this parameter.
24 */
25 config UInt baseAddr;
26
27 /*!
28 * ======== intNum ========
29 * Transfer completion Interrupt source number
30 *
31 */
32 config UInt intNum;
33 }
34 /*
35 * @(#) ti.catalog.peripherals.hdvicp2; 1,0,0,121; 7-20-2011 07:07:17; /db/ztree/library/trees/platform/platform-m25x/src/
36 */
37