1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C5514.xdc ========
    15     *
    16     */
    17    
    18    package ti.catalog.c5500;
    19    
    20    /*!
    21     *  ======== TMS320C5514 ========
    22     *  The C5514 device data sheet module.
    23     *
    24     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    25     *  used by platforms to obtain "data sheet" information about this device.
    26     */
    27    metaonly module TMS320C5514 inherits ITMS320C55xx
    28    {
    29    instance:
    30    
    31        override config string   cpuCoreRevision = "1.0";
    32    
    33        /*!
    34         *  ======== memMap ========
    35         *  The default memory map for this device
    36         */
    37        config xdc.platform.IPlatform.Memory memMap[string]  = [
    38            ["MMR", {
    39                comment: "Memory Mapped Registers",
    40                name: "MMR",
    41                base: 0x000000,
    42                len:  0x0000c0,
    43                space: "code/data",
    44                access: "RWX"
    45            }],
    46    
    47            ["DARAM", {
    48                comment: "8 blocks of 8K bytes",
    49                name: "DARAM",
    50                base: 0x0000c0,
    51                len:  0x00ff40,
    52                space: "code/data",
    53                access: "RWX"
    54            }],
    55        
    56            ["SARAM", {
    57                comment: "25 blocks of 8K bytes",
    58                name: "SARAM",
    59                base: 0x010000,
    60                len:  0x032000,
    61                space: "code/data",
    62                access: "RWX"
    63            }],
    64        
    65            ["ROM", {
    66                comment: "128K bytes One-Wait-State On-Chip ROM",
    67                name: "ROM",
    68                base: 0xfe0000,
    69                len:  0x020000,
    70                space: "code/data",
    71                access: "RX"
    72            }],
    73        ];
    74    };
    75    /*
    76     *  @(#) ti.catalog.c5500; 1, 0, 0, 0,365; 7-20-2011 07:07:12; /db/ztree/library/trees/platform/platform-m25x/src/
    77     */
    78