package gnu.targets.codesourcery.rtsv6 |
|
Runtime support package for the gnu.targets.codesourcery.GCArmv6 target
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple copies of
the same source in different runtime support packages for different ISAs).
package gnu.targets.codesourcery.rtsv6 [1, 0, 0, 0] {
}
generated on Wed, 20 Jul 2011 20:33:58 GMT