1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*!
    14     *  ======== UCArm9.xdc ========
    15     *  uClibc Arm9 little endian embedded Linux target
    16     *
    17     *  Arm nomenclature:
    18     *  @p(blist)
    19     *      Arm7*  devices contain v4 Cores
    20     *      Arm9*  devices contain v5 Cores
    21     *      Arm11* devices contain v6 thumb2 Cores
    22     *  @p
    23     */
    24    metaonly module UCArm9 inherits gnu.targets.ITarget {
    25        override readonly config string name                = "UCArm9";     
    26        override readonly config string os                  = "Linux";      
    27        override readonly config string suffix              = "470uC";
    28        override readonly config string isa                 = "v5T";
    29        override readonly config xdc.bld.ITarget.Model model= {
    30            endian: "little"
    31        };
    32    
    33        override readonly config string rts = "gnu.targets.rts470uC";
    34        override config string platform     = "ti.platforms.evmDM6446";
    35        
    36        override config string LONGNAME = "/bin/arm-linux-gcc";
    37    
    38        override config xdc.bld.ITarget2.Options ccOpts = {
    39            prefix: "-Wunused",
    40            suffix: "-Dfar= "
    41        };
    42    
    43        override config xdc.bld.ITarget2.Options lnkOpts = {
    44            prefix: "-static",
    45            suffix: "-Wl,-Map=$(XDCCFGDIR)/$@.map -L$(rootDir)/lib"
    46        };
    47            
    48        /*!
    49         *  ======== versionMap ========
    50         *  This map translates version string information from the compiler
    51         *  into a compatibility key.  The compatibilty key is used to
    52         *  validate consistency among a collection of packages used in
    53         *  a configuration.
    54         *
    55         *  The compiler version string is "gcc<ver>", where <ver> is
    56         *  GCCVERS.
    57         *
    58         *  If a compiler version is not found in this map the default is
    59         *  "1,0,<ver>", where <ver> is the compiler version number.  Thus,
    60         *  the user only needs to extend this table when a significant
    61         *  incompatibility occurs or when two versions of the compiler should
    62         *  be treated as 100% compatible.
    63         */
    64        override config string versionMap[string] = [
    65            ["gcc3.2", "1,0,3.2,0"],
    66        ];
    67    
    68        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    69            t_IArg          : { size: 4, align: 4 },
    70            t_Char          : { size: 1, align: 1 },
    71            t_Double        : { size: 8, align: 4 },
    72            t_Float         : { size: 4, align: 4 },
    73            t_Fxn           : { size: 4, align: 4 },
    74            t_Int           : { size: 4, align: 4 },
    75            t_Int8          : { size: 1, align: 1 },
    76            t_Int16         : { size: 2, align: 2 },
    77            t_Int32         : { size: 4, align: 4 },
    78            t_Int64         : { size: 8, align: 4 },
    79            t_Long          : { size: 4, align: 4 },
    80            t_LDouble       : { size: 8, align: 4 },
    81            t_LLong         : { size: 8, align: 4 },
    82            t_Ptr           : { size: 4, align: 4 },
    83            t_Short         : { size: 2, align: 2 },
    84        };
    85    }
    86    /*
    87     *  @(#) gnu.targets; 1, 0, 1,462; 7-12-2011 21:03:53; /db/ztree/library/trees/xdctargets/xdctargets-e06x/src/ xlibrary
    88    
    89     */
    90