1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 requires ti.catalog.c5500;
14
15 /*!
16 * ======== ti.platforms.osk5912 ========
17 * Platform package for the osk5912 platform.
18 *
19 * This package implements the interfaces (xdc.platform.IPlatform) necessary
20 * to build and run executables on the osk5912 platform.
21 *
22 * @a(Throws) 23 * `XDCException` exceptions are thrown for fatal errors. The following error
24 * codes are reported in the exception message:
25 * @p(dlist) 26 * - `ti.platfoms.osk5912.LINK_TEMPLATE_ERROR`
27 * This error is raised when this platform cannot found the default
28 * linker command template `linkcmd.xdt` in the build target's
29 * package. When a target does not contain this file, the config
30 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
31 * @p 32 */
33 package ti.platforms.osk5912 [1,0,1,0] {
34 module Platform;
35 }
36 /*
37 * @(#) ti.platforms.osk5912; 1, 0, 1, 0,333; 6-15-2011 13:52:24; /db/ztree/library/trees/platform/platform-m22x/src/
38 */
39