1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.evmF28M35x;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the evmF28M35x
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "evmF28M35x",
41 boardFamily: "evmF28M35x",
42 boardRevision: null,
43 };
44
45 readonlyconfig xdc.platform.IExeContext.Cpu MCU = {
46 id: "0",
47 clockRate: 100.0,
48 catalogName: "ti.catalog.arm.cortexm3",
49 deviceName: "F28M35x",
50 revision: "",
51 };
52
53 readonlyconfig xdc.platform.IExeContext.Cpu DSP = {
54 id: "1",
55 clockRate: 150.0,
56 catalogName: "ti.catalog.c2800",
57 deviceName: "F28M35x",
58 revision: "",
59 };
60
61 instance:
62
63 };
64 /*
65 * @(#) ti.platforms.evmF28M35x; 1, 0, 0,19; 6-15-2011 13:49:47; /db/ztree/library/trees/platform/platform-m22x/src/
66 */
67