1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    import ti.catalog.msp430.peripherals.clock.IClock;
    13    
    14    /*!
    15     *  ======== IADC ========
    16     *  MSP430 Analog to Digital Converter Interface
    17     */
    18    metaonly interface IADC inherits xdc.platform.IPeripheral {
    19    
    20        /*!
    21        *  ======== ForceSetDefaultRegister_t ========
    22        *  Force Set Default Register
    23        *
    24        *  Type to store if each register needs to be forced initialized
    25        *  even if the register is in default state.
    26        *
    27        *  @see #ForceSetDefaultRegister_t
    28        */
    29        struct ForceSetDefaultRegister_t {
    30            String     register;
    31            Bool       regForceSet;
    32        }
    33        
    34        /*!
    35         *  ======== create ========
    36         *  Create an instance of this peripheral
    37         */
    38        create(IClock.Instance clock);
    39    
    40    instance:
    41        /*! @_nodoc */
    42        config IClock.Instance clock;
    43    }