1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C6428.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== TMS320C6428 ========
    21     *  The 6428 device data sheet module.
    22     *
    23     *  This module implements the ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C6428 inherits ITMS320C6452
    27    {
    28    
    29    instance:
    30    
    31        /*!
    32         *  ======== memMap ========
    33         *  The default memory map for this device
    34         */
    35        override config xdc.platform.IPlatform.Memory memMap[string] = [
    36            ["IRAM", {
    37                comment:    "Internal 512KB L2 RAM/CACHE",
    38                name:       "IRAM",
    39                base:       0xA00000,
    40                len:        0x080000,
    41                space:      "code/data",
    42                access:     "RWX"
    43            }],
    44    
    45            ["L1PSRAM", {
    46                comment:    "Internal 32KB RAM/CACHE L1 program memory",
    47                name:       "L1PSRAM",
    48                base:       0xE00000,
    49                len:        0x008000,
    50                space:      "code",
    51                access:     "RWX"
    52            }],
    53    
    54            ["L1DSRAM", {
    55                comment:    "Internal 32KB RAM/CACHE L1 data memory",
    56                name:       "L1DSRAM",
    57                base:       0xF00000,
    58                len:        0x008000,
    59                space:      "data",
    60                access:     "RW"
    61            }],
    62        ];
    63    };
    64    /*
    65     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,362; 6-15-2011 13:44:36; /db/ztree/library/trees/platform/platform-m22x/src/
    66     */
    67