1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320F28065.xdc ========
    15     */
    16    package ti.catalog.c2800;
    17    
    18    /*!
    19     *  ======== ITMS320F28065 ========
    20     */
    21    metaonly interface ITMS320F28065 inherits ITMS320C283xx
    22    {
    23    instance:
    24        override config string   cpuCoreRevision = "1.0";
    25    
    26        /*!
    27         *  ======== memMap ========
    28         *  The default memory map for this device
    29         */
    30        config xdc.platform.IPlatform.Memory memMap[string]  = [
    31            ["MSARAM", {
    32                comment: "On-Chip RAM Memory",
    33                name: "MSARAM",
    34                base: 0x0,
    35                len:  0x800,
    36                page: 0,
    37                space: "code/data"
    38            }],
    39        
    40            ["PIEVECT", {
    41                comment: "On-Chip PIEVECT RAM Memory",
    42                name:    "PIEVECT",
    43                base:    0xD00,
    44                len:     0x100,
    45                page: 1,
    46                space:   "data"
    47            }],
    48        
    49            ["L03DPSARAM", {
    50                comment: "L0-L3 DPSARAM (8K x 16)",
    51                name: "L03DPSARAM",
    52                base: 0x8000,
    53                len:  0x2000,
    54                page: 0,
    55                space: "code/data"
    56            }],
    57    
    58            ["L4SARAM", {
    59                comment: "L4 SARAM (8K x 16)",
    60                name: "L4SARAM",
    61                base: 0xA000,
    62                len:  0x2000,
    63                page: 0,
    64                space: "code/data"
    65            }],
    66    
    67            /* L5-L8 DPSARAM had to be split on 0xFFFF, to allow stack allocation
    68             * to L56DPSARAM and still be sure stack will stay below 0xFFFF.
    69             */
    70            ["L56DPSARAM", {
    71                comment: "L5-L6 DPSARAM (16K x 16)",
    72                name: "L56DPSARAM",
    73                base: 0xC000,
    74                len:  0x4000,
    75                page: 0,
    76                space: "code/data"
    77            }],
    78    
    79            ["L78DPSARAM", {
    80                comment: "L7-L8 DPSARAM (16K x 16)",
    81                name: "L78DPSARAM",
    82                base: 0x10000,
    83                len:  0x04000,
    84                page: 0,
    85                space: "code/data"
    86            }],
    87    
    88            ["OTP", {
    89                comment: "1K X 16 OTP memory",
    90                name: "OTP",
    91                base: 0x3D7800,
    92                len:  0x0003FA,
    93                page: 0,
    94                space: "code"
    95            }],
    96        
    97            ["FLASH", {
    98                comment: "64K X 16 Flash memory",
    99                name: "FLASH",
   100                base: 0x3E8000,
   101                len:  0x00FFF0,
   102                page: 0,
   103                space: "code"
   104            }],
   105        
   106            ["BOOTROM", {
   107                comment: "On-Chip Boot ROM",
   108                name: "BOOTROM",
   109                base: 0x3F8000,
   110                len:  0x007FC0, 
   111                page: 0,
   112                space: "code"
   113            }],
   114        ];
   115    }
   116    /*
   117     *  @(#) ti.catalog.c2800; 1, 0, 0, 0,365; 6-15-2011 13:44:14; /db/ztree/library/trees/platform/platform-m22x/src/
   118     */
   119