1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 metaonly module TMS320DM355 inherits ti.catalog.ICpuDataSheet
19 {
20 instance:
21 override config string cpuCore = "Arm9";
22 override config string isa = "v5T";
23 override config string cpuCoreRevision = "1.0";
24 override config int minProgUnitSize = 1;
25 override config int minDataUnitSize = 1;
26 override config int dataWordSize = 4;
27
28 /*!
29 * ======== memMap ========
30 * The memory map returned be getMemoryMap().
31 */
32 config xdc.platform.IPlatform.Memory memMap[string] = [
33 ["IRAM0", {
34 comment: "Internal ARM Instruction RAM0",
35 name: "IRAM0",
36 base: 0x00000000,
37 len: 0x00004000,
38 space: "code",
39 access: "RWX"
40 }],
41
42 ["DRAM1", {
43 comment: "Internal ARM Data RAM1",
44 name: "DRAM1",
45 base: 0x00014000,
46 len: 0x00004000,
47 space: "data",
48 access: "RW"
49 }],
50 ];
51 }
52 53 54
55