1 2 3 4 5 6 7 8 9 10 11
12 import xdc.bld.ITarget2;
13
14 /*!
15 * ======== GCArmv6.xdc ========
16 * This module defines an embedded target for Linux on Arm. The target
17 * generates code compatible with the "v6" architecture.
18 *
19 */
20 metaonly module GCArmv6 inherits gnu.targets.ITarget {
21 override readonly config string name = "GCArmv6";
22 override readonly config string os = "Linux";
23 override readonly config string suffix = "v6";
24 override readonly config string isa = "v6";
25 override readonly config xdc.bld.ITarget.Model model= {
26 endian: "little"
27 };
28
29 override readonly config string rts = "gnu.targets.codesourcery.rtsv6";
30 override config string platform = "ti.platforms.evm2530";
31
32 override config string LONGNAME = "/bin/arm-none-linux-gnueabi-gcc";
33
34 override readonly config Bool CYGWIN = true;
35
36 override readonly config String stdInclude = "gnu/targets/codesourcery/std.h";
37
38 /*!
39 * ======== cc ========
40 * The compile command
41 *
42 * The following options do not impact the content of the output file. They
43 * only generate additional output containg make dependencies.
44 *
45 * @p(dlist)
46 * -`-MD`
47 * generate make dependency rules
48 * -`-MF`
49 * the next argument ($@.dep) is the name for the dependency
50 * output file
51 *
52 */
53 override readonly config ITarget2.Command cc = {
54 cmd: "$(rootDir)/$(LONGNAME) -c -MD -MF $@.dep",
55 opts: "-march=armv6"
56 };
57
58 override readonly config ITarget2.Command asm = {
59 cmd: "$(rootDir)/$(LONGNAME) -c -x assembler",
60 opts: "-march=armv6"
61 };
62
63 override config ITarget2.Options ccOpts = {
64 prefix: "-fPIC -Wunused",
65 suffix: "-Dfar= "
66 };
67
68 override config ITarget2.Options lnkOpts = {
69 prefix: "",
70 suffix: "-lstdc++ -L$(rootDir)/$(GCCTARG)/lib"
71 };
72
73 74 75
76 override config string includeOpts = "";
77
78 79 80
81 override config String compatibleSuffixes[] = ["v5T", "470MV", "v5t"];
82
83 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
84 t_IArg : { size: 4, align: 4 },
85 t_Char : { size: 1, align: 1 },
86 t_Double : { size: 8, align: 4 },
87 t_Float : { size: 4, align: 4 },
88 t_Fxn : { size: 4, align: 4 },
89 t_Int : { size: 4, align: 4 },
90 t_Int8 : { size: 1, align: 1 },
91 t_Int16 : { size: 2, align: 2 },
92 t_Int32 : { size: 4, align: 4 },
93 t_Int64 : { size: 8, align: 4 },
94 t_Long : { size: 4, align: 4 },
95 t_LDouble : { size: 8, align: 4 },
96 t_LLong : { size: 8, align: 4 },
97 t_Ptr : { size: 4, align: 4 },
98 t_Short : { size: 2, align: 2 },
99 };
100 }
101 102 103 104
105