1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    import xdc.bld.ITarget2;
    13    
    14    /*!
    15     *  ======== GCArmv7A.xdc ========
    16     *  Embedded little endian Arm v7A Linux target
    17     *
    18     *  This module defines an embedded target for Linux on Arm. The target
    19     *  generates code compatible with the "v7A" architecture.
    20     *
    21     */
    22    metaonly module GCArmv7A inherits gnu.targets.ITarget {
    23        override readonly config string name                = "GCArmv7A";   
    24        override readonly config string os                  = "Linux";      
    25        override readonly config string suffix              = "v7A";
    26        override readonly config string isa                 = "v7A";
    27        override readonly config xdc.bld.ITarget.Model model= {
    28            endian: "little"
    29        };
    30    
    31        override readonly config string rts = "gnu.targets.arm.rtsv7A";
    32        override config string platform     = "host.platforms.arm";
    33        
    34        override config string LONGNAME;
    35    
    36        override readonly config String stdInclude = "gnu/targets/arm/std.h";
    37    
    38        override readonly config ITarget2.Command cc = {
    39            cmd: "$(rootDir)/$(LONGNAME) -c -MD -MF $@.dep",
    40            opts: "-march=armv7-a"
    41        };
    42    
    43        override config ITarget2.Options ccOpts = {
    44            prefix: "-fPIC -Wunused",
    45            suffix: "-Dfar= "
    46        };
    47    
    48        override readonly config ITarget2.Command asm = {
    49            cmd: "$(rootDir)/$(LONGNAME) -c -x assembler",
    50            opts: "-march=armv7-a"
    51        };
    52    
    53        override config ITarget2.Options lnkOpts = {
    54            prefix: "",
    55            suffix: "-Wl,-Map=$(XDCCFGDIR)/$@.map -lstdc++ -L$(rootDir)/$(GCCTARG)/lib"
    56        };
    57            
    58        /*
    59         *  ======== compatibleSuffixes ========
    60         */
    61        override config String compatibleSuffixes[] = ["v6", "v5T", "470MV", "v5t"];
    62    
    63        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
    64            t_IArg          : { size: 4, align: 4 },
    65            t_Char          : { size: 1, align: 1 },
    66            t_Double        : { size: 8, align: 4 },
    67            t_Float         : { size: 4, align: 4 },
    68            t_Fxn           : { size: 4, align: 4 },
    69            t_Int           : { size: 4, align: 4 },
    70            t_Int8          : { size: 1, align: 1 },
    71            t_Int16         : { size: 2, align: 2 },
    72            t_Int32         : { size: 4, align: 4 },
    73            t_Int64         : { size: 8, align: 4 },
    74            t_Long          : { size: 4, align: 4 },
    75            t_LDouble       : { size: 8, align: 4 },
    76            t_LLong         : { size: 8, align: 4 },
    77            t_Ptr           : { size: 4, align: 4 },
    78            t_Short         : { size: 2, align: 2 },
    79        };
    80    }
    81    /*
    82     *  @(#) gnu.targets.arm; 1, 0, 0, 0,288; 6-9-2011 11:27:41; /db/ztree/library/trees/xdctargets/xdctargets-e05x/src/ xlibrary
    83    
    84     */
    85