xdcprod-o21 To build xdcprod tree: 1. Update version.txt. for example, change 3.10.00.00 to 3.10.01.45 2. Update src/doc/release_notes.html file if Patch, Point or Major release. 3. Edit import.mak to use new (if any) import trees 4. This tree should be built using a Linux machine for InstallJammer 5. SM-MAKE .clean .all-files > & Make.log & 6. Run the reltree command ----------------------- from amit (Librarian) -------------------- XDCtools 3.22.01.21 release Component Trees --------------- xdc-x14 bti-a52 xdctools-e17 xdcconfig-i14 xdceclipse-h27 rov-e02 ps-b05 platformprod-c11 CHANGES ./imports.mak: 3,4c3,4 < RELEASE_TYPE = ENG < TYPE = ENG --- > RELEASE_TYPE = GA > TYPE = PATCH 16c16 < XDCPLATPRODVER = platformprod-c10 --- > XDCPLATPRODVER = platformprod-c11