1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.simArctic;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the simArctic
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 readonly config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "simArctic",
41 boardFamily: "simArctic",
42 boardRevision: null,
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu ARP32 = {
46 id: "0",
47 clockRate: 200.0,
48 catalogName: "ti.catalog.arp32",
49 deviceName: "ARP32",
50 revision: "",
51 };
52
53 readonly config xdc.platform.IExeContext.Cpu DSP = {
54 id: "1",
55 clockRate: 300.0,
56 catalogName: "ti.catalog.c6000",
57 deviceName: "Arctic",
58 revision: "",
59 };
60
61
62 instance:
63
64 65 66
67 override readonly config xdc.platform.IPlatform.Memory
68 externalMemoryMap[string] = [
69 ["DDR", {name: "DDR", base: 0x80000000, len: 0x80000000}],
70 ];
71
72 73 74 75 76
77 override config string codeMemory = "DDR";
78
79 override config string dataMemory = "DDR";
80
81 override config string stackMemory = "DDR";
82
83 84 85 86 87 88
89 config String l1PMode = "32k";
90
91 92 93 94 95 96
97 config String l1DMode = "32k";
98
99 100 101 102 103 104
105 config String l2Mode = "0k";
106 };
107 108 109
110