1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *
    16     */
    17    
    18    /*!
    19     *  ======== Platform ========
    20     *  Platform support for the sdp3430
    21     *
    22     *  This module implements xdc.platform.IPlatform and defines configuration
    23     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    24     *
    25     *  The configuration parameters are initialized in this package's
    26     *  configuration script (package.cfg) and "bound" to the TCOM object
    27     *  model.  Once they are part of the model, these parameters are
    28     *  queried by a program's configuration script.
    29     *
    30     *  This particular platform has a single Cpu, and therefore, only
    31     *  declares a single CPU configuration object.  Multi-CPU platforms
    32     *  would declare multiple Cpu configuration parameters (one per
    33     *  platform CPU).
    34     */
    35    metaonly module Platform inherits xdc.platform.IPlatform
    36    {
    37        readonly config xdc.platform.IPlatform.Board BOARD = {      
    38            id:             "0",
    39            boardName:      "sdp3430",
    40            boardFamily:    "sdp3430",
    41            boardRevision:  null,
    42        };
    43            
    44        readonly config xdc.platform.IExeContext.Cpu DSP = {        
    45            id:             "0",
    46            clockRate:      312.4,
    47            catalogName:    "ti.catalog.c6000",
    48            deviceName:     "TMS320C3430",
    49            revision:       "",
    50        };
    51        
    52        readonly config xdc.platform.IExeContext.Cpu GPP = {        
    53            id:             "1",
    54            clockRate:      476.25,
    55            catalogName:    "ti.catalog.arm.cortexa8",
    56            deviceName:     "TMS320C3430",
    57            revision:       "1.0",
    58        };
    59    
    60    instance:
    61    
    62        override readonly config xdc.platform.IPlatform.Memory
    63            externalMemoryMap[string] = [
    64                ["SDRAM", {name: "SDRAM", base: 0x80000000, len: 0x8000000}],
    65            ];
    66    
    67        override config string codeMemory = "SDRAM";
    68        
    69        override config string dataMemory = "SDRAM";
    70    
    71        override config string stackMemory = "SDRAM";
    72    
    73        /*
    74         *  ======== l1PMode ========
    75         *  Define the amount of L1P RAM used for L1 Program Cache.
    76         *
    77         *  Check the device documentation for valid values.
    78         */
    79        config String l1PMode = "32k";
    80        
    81        /*
    82         *  ======== l1DMode ========
    83         *  Define the amount of L1D RAM used for L1 Data Cache.
    84         *
    85         *  Check the device documentation for valid values.
    86         */
    87        config String l1DMode = "32k";
    88        
    89        /*
    90         *  ======== l2Mode ========
    91         *  Define the amount of L2 RAM used for L2 Cache.
    92         *
    93         *  Check the device documentation for valid values.
    94         */
    95        config String l2Mode = "0k";
    96    };
    97    /*
    98     *  @(#) ti.platforms.sdp3430; 1, 0, 0,292; 4-26-2011 10:55:00; /db/ztree/library/trees/platform/platform-m16x/src/
    99     */
   100