1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== TMS320C6712.xdc ========
15 *
16 */
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== TMS320C6712 ========
21 * The C6712 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonlymodule TMS320C6712 inherits ITMS320C6x1x
27 {
28
29 instance:
30 overrideconfig string cpuCore = "6700";
31 overrideconfig string isa = "67";
32
33 overrideconfig xdc.platform.IPlatform.Memory memMap[string] =
34 TMS320C6211.memMap;
35
36 };
37 /*
38 * @(#) ti.catalog.c6000; 1, 0, 0, 0,341; 4-26-2011 10:51:06; /db/ztree/library/trees/platform/platform-m16x/src/
39 */
40