1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== IDaVinci ========
21 * An interface implemented by all DaVinci devices
22 *
23 * This interface is defined to factor common data about all DaVinci devices
24 * into a single place; they are all the same from the configuration point of
25 * view.
26 */
27 metaonly interface IDaVinci inherits ti.catalog.ICpuDataSheet
28 {
29 config long cacheSizeL1[string] = [
30 ["0k", 0x0000],
31 ["4k", 0x1000],
32 ["8k", 0x2000],
33 ["16k", 0x4000],
34 ["32k", 0x8000],
35 ];
36
37 config long cacheSizeL2[string] = [
38 ["0k", 0x00000],
39 ["32k", 0x08000],
40 ["64k", 0x10000]
41 ];
42
43 readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] = [
44 ['l1PMode',{desc: "L1P Cache",
45 base: 0x11E08000,
46 map : [["0k",0x0000],
47 ["4k",0x1000],
48 ["8k",0x2000],
49 ["16k",0x4000],
50 ["32k",0x8000]],
51 defaultValue: "32k",
52 memorySection: "L1PSRAM"}],
53
54 ['l1DMode',{desc: "L1D Cache",
55 base: 0x11F04000,
56 map : [["0k",0x0000],
57 ["4k",0x1000],
58 ["8k",0x2000],
59 ["16k",0x4000],
60 ["32k",0x8000]],
61 defaultValue: "32k",
62 memorySection: "L1DSRAM"}],
63
64 ['l2Mode',{desc: "L2 Cache",
65 base: 0x11800000,
66 map : [["0k",0x0000],
67 ["32k",0x8000],
68 ["64k",0x10000]],
69 defaultValue: "0k",
70 memorySection: "IRAM"}],
71
72 ];
73
74 instance:
75
76 override config string cpuCore = "64x+";
77 override config string isa = "64P";
78 override config string cpuCoreRevision = "1.0";
79
80 override config int minProgUnitSize = 1;
81 override config int minDataUnitSize = 1;
82 override config int dataWordSize = 4;
83
84 /*!
85 * ======== memMap ========
86 * The default memory map for this device
87 */
88 config xdc.platform.IPlatform.Memory memMap[string] = [
89 ["IRAM", {
90 comment: "Internal 64KB UMAP0 memory",
91 name: "IRAM",
92 base: 0x11800000,
93 len: 0x00010000,
94 space: "code/data",
95 access: "RWX"
96 }],
97
98 ["L1PSRAM", {
99 comment: "Internal 32KB RAM/CACHE L1 program memory",
100 name: "L1PSRAM",
101 base: 0x11E08000,
102 len: 0x00008000,
103 space: "code",
104 access: "RWX"
105 }],
106
107 ["L1DSRAM", {
108 comment: "Internal 80KB RAM/CACHE L1 data memory",
109 name: "L1DSRAM",
110 base: 0x11F04000,
111 len: 0x00014000,
112 space: "data",
113 access: "RW"
114 }],
115
116 ["ARM_RAM", {
117 comment: "Internal ARM RAM memory",
118 name: "ARM_RAM",
119 base: 0x10008000,
120 len: 0x00004000,
121 space: "data",
122 access: "RW"
123 }],
124 ];
125 };
126 127 128
129