1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TNETV1050.xdc ========
    15     *  The chip configuration settings are based on document SPRS238C.
    16     *
    17     */
    18    package ti.catalog.c5500;
    19    
    20    /*!
    21     *  ======== TNETV1050 ========
    22     *  The TNETV1050 device data sheet module.
    23     *
    24     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    25     *  used by platforms to obtain "data sheet" information about this device.
    26     */
    27    metaonly module TNETV1050 inherits ITMS320C55xx
    28    {
    29    instance:
    30        override config string   cpuCoreRevision = "1.0";
    31    
    32        /*!
    33         *  ======== memMap ========
    34         *  The default memory map for this device
    35         */
    36        config xdc.platform.IPlatform.Memory memMap[string]  = [
    37            ["DARAM01", {
    38                comment: "2 blocks of 16K bytes on-chip Dual-Access RAM",
    39                name: "DARAM01",
    40                base: 0x000000,
    41                len:  0x008000,
    42                space: "code/data",
    43                access: "RWX"
    44            }],
    45    
    46            ["DARAM23", {
    47                comment: "2 blocks of 16K bytes on-chip Dual-Access RAM",
    48                name: "DARAM23",
    49                base: 0x008000,
    50                len:  0x008000,
    51                space: "data",
    52                access: "RWX"
    53            }],
    54    
    55            ["SARAM", {
    56                comment: "64K bytes on-chip Single-Access RAM",
    57                name: "SARAM",
    58                base: 0x010000,
    59                len:  0x010000,
    60                space: "code/data",
    61                access: "RWX"
    62            }],
    63        
    64            ["VECT", {
    65                comment: "On-Chip Interrupt Vector Table",
    66                name: "VECT",
    67                base: 0xfff800,
    68                len:  0x000100,
    69                space: "code",
    70                access: "RWX"
    71            }],
    72        ];
    73    };
    74    /*
    75     *  @(#) ti.catalog.c5500; 1, 0, 0, 0,341; 4-26-2011 10:51:00; /db/ztree/library/trees/platform/platform-m16x/src/
    76     */
    77