1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== F28M35x.xdc ========
20 * The F28M35x device data sheet module.
21 *
22 * This module implements the xdc.platform.ICpuDataSheet interface and is
23 * used by platforms to obtain "data sheet" information about this device.
24 *
25 */
26
27 metaonly module F28M35x inherits ti.catalog.ICpuDataSheet
28 {
29
30 instance:
31 override config string cpuCore = "CM3";
32 override config string isa = "v7M";
33 override config string cpuCoreRevision = "1.0";
34 override config int minProgUnitSize = 1;
35 override config int minDataUnitSize = 1;
36 override config int dataWordSize = 4;
37
38 config ti.catalog.arm.peripherals.timers.Timer.Instance timer0;
39 config ti.catalog.arm.peripherals.timers.Timer.Instance timer1;
40 config ti.catalog.arm.peripherals.timers.Timer.Instance timer2;
41 config ti.catalog.arm.peripherals.timers.Timer.Instance timer3;
42
43 /*!
44 * ======== memMap ========
45 * The memory map returned by getMemoryMap().
46 */
47 config xdc.platform.IPlatform.Memory memMap[string] = [
48 ["BOOTROM", {
49 comment: "On-Chip Boot ROM",
50 name: "BOOTROM",
51 base: 0x0,
52 len: 0x10000,
53 space: "code",
54 access: "RX"
55 }],
56
57 ["FLASH", {
58 comment: "512KB Flash memory",
59 name: "FLASH",
60 base: 0x200000,
61 len: 0x80000,
62 space: "code/data",
63 access: "RWX"
64 }],
65
66 ["OTP", {
67 comment: "4KB OTP memory",
68 name: "OTP",
69 base: 0x680000,
70 len: 0x1000,
71 space: "code",
72 access: "RWX"
73 }],
74
75 ["C03SRAM", {
76 comment: "32KB On-Chip RAM Memory",
77 name: "C03SRAM",
78 base: 0x20000000,
79 len: 0x8000,
80 space: "code/data",
81 access: "RWX"
82 }],
83
84 ["S07SRAM", {
85 comment: "64KB On-Chip Shared RAM Memory",
86 name: "S07SRAM",
87 base: 0x20008000,
88 len: 0x10000,
89 space: "code/data",
90 access: "RWX"
91 }],
92
93 ["CTOMMSGRAM", {
94 comment: "C28 to M3 MSG RAM Memory",
95 name: "CTOMMSGRAM",
96 base: 0x2007F000,
97 len: 0x800,
98 space: "data",
99 access: "R"
100 }],
101
102 ["MTOCMSGRAM", {
103 comment: "M3 to C28 MSG RAM Memory",
104 name: "MTOCMSGRAM",
105 base: 0x2007F800,
106 len: 0x800,
107 space: "data",
108 access: "RW"
109 }],
110 ];
111 };
112
113 114 115
116