1    /*
     2     *  ======== Platform.xdc ========
     3     */
     4    
     5    /*!
     6     *  ======== Platform ========
     7     *  A generic platform that supports any HW platform
     8     *
     9     *  This module implements xdc.platform.IPlatform and defines configuration
    10     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    11     */
    12    metaonly module Platform inherits xdc.platform.IPlatform
    13    {
    14        config xdc.platform.IPlatform.Board BOARD = { 
    15            id:             "0",
    16            boardName:      "generic",
    17            boardFamily:    null,
    18            boardRevision:  null
    19        };
    20    
    21    instance:
    22    
    23        config xdc.platform.IExeContext.Cpu CPU = { 
    24            id:             "0",
    25            clockRate:      0,
    26            catalogName:    null,
    27            deviceName:     null,
    28            revision:       "",
    29        };
    30    
    31        /*!
    32         *  ======== deviceName ========
    33         *  The CPU provided by this platform
    34         *
    35         *  This parameter is required and named a module within a "catalog"
    36         *  package that implements the `xdc.platform.ICpuDataSheet` interface.
    37         *
    38         *  @see xdc.platform.ICpuDataSheet
    39         *  @see #catalogName
    40         */
    41        config string deviceName;
    42    
    43        /*!
    44         *  ======== catalogName ========
    45         *  The name of the package that contains the module 'deviceName'.
    46         *
    47         *  This parameter is required.
    48         *
    49         *  @see #deviceName
    50         */
    51        config string catalogName;
    52    
    53        /*!
    54         *  ======== clockRate ========
    55         *  The clock rate for the simulated device.
    56         *
    57         *  This parameter is required. There are no checks to determine if the
    58         *  device can actually support the given clock rate.
    59         *
    60         *  This clock rate is used to compute CPU loads and may be used
    61         *  by configuration scripts to configure/check on-device timers.
    62         */
    63        config Double clockRate;
    64    
    65        /*
    66         *  ======== codeMemory ========
    67         *  See xdc.platform.IPlatform
    68         */
    69        override config string codeMemory = null;
    70        
    71        /*
    72         *  ======== dataMemory ========
    73         *  See xdc.platform.IPlatform
    74         */
    75        override config string dataMemory = null;
    76    
    77        /*
    78         *  ======== stackMemory ========
    79         *  See xdc.platform.IPlatform
    80         */
    81        override config string stackMemory = null;
    82    };
    83    /*
    84     *  @(#) xdc.platform.generic; 1, 0, 0,108; 1-26-2011 10:39:12; /db/ztree/library/trees/xdc/xdc-v56x/src/packages/
    85     */
    86