1 2 3 4 5 6 7 8 9 10 11
12 13 14 15
16
17 /*!
18 * ======== C66 ========
19 * TI C66 little endian (ELF)
20 */
21 metaonly module C66 inherits ITarget {
22 override readonly config string name = "C66";
23 override readonly config string suffix = "e66";
24 override readonly config string isa = "66";
25 override readonly config xdc.bld.ITarget.Model model = {
26 endian: "little",
27 shortEnums: false
28 };
29 override readonly config xdc.bld.ITarget.Module base = ti.targets.C62;
30
31 32 33
34 override config String compatibleSuffixes[] = ["e674", "e64P"];
35
36 override readonly config string rts = "ti.targets.rts6000";
37 override config string platform = "ti.platforms.simTCI6616";
38
39 override readonly config xdc.bld.ITarget2.Command ar = {
40 cmd: "ar6x",
41 opts: "rq"
42 };
43
44 override readonly config xdc.bld.ITarget2.Command cc = {
45 cmd: "cl6x -c",
46 opts: "-mv6600 --abi=elfabi"
47 };
48
49 override readonly config xdc.bld.ITarget2.Command vers = {
50 cmd: "cl6x",
51 opts: "--compiler_revision"
52 };
53
54 override readonly config xdc.bld.ITarget2.Command asm = {
55 cmd: "cl6x -c",
56 opts: "-mv6600 --abi=elfabi"
57 };
58
59 override readonly config xdc.bld.ITarget2.Command lnk = {
60 cmd: "lnk6x",
61 opts: "--abi=elfabi"
62 };
63
64 /*!
65 * ======== asmOpts ========
66 * User configurable assembler options.
67 *
68 * Defaults:
69 * @p(dlist)
70 * -`-qq`
71 * super quiet mode
72 */
73 override config xdc.bld.ITarget2.Options asmOpts = {
74 prefix: "-qq",
75 suffix: ""
76 };
77
78 /*!
79 * ======== ccOpts ========
80 * User configurable compiler options.
81 *
82 * Defaults:
83 * @p(dlist)
84 * -`-qq`
85 * super quiet mode
86 * -`-pdsw225`
87 * generate a warning for implicitly declared functions; i.e.,
88 * functions without prototypes
89 */
90 override config xdc.bld.ITarget2.Options ccOpts = {
91 prefix: "-qq -pdsw225",
92 suffix: ""
93 };
94
95 /*!
96 * ======== ccConfigOpts ========
97 * User configurable compiler options for the generated config C file.
98 *
99 * -mo places all functions into subsections
100 * --no_compress helps with compile time with no real difference in
101 * code size since the generated config.c is mostly data and small
102 * function stubs.
103 */
104 override config xdc.bld.ITarget2.Options ccConfigOpts = {
105 prefix: "$(ccOpts.prefix) -mo",
106 suffix: "$(ccOpts.suffix)"
107 };
108
109 /*!
110 * ======== lnkOpts ========
111 * User configurable linker options.
112 *
113 * Defaults:
114 * @p(dlist)
115 * -`-w`
116 * Display linker warnings
117 * -`-q`
118 * Quite run
119 * -`-u`
120 * Place unresolved external symbol into symbol table
121 * -`-c`
122 * ROM autoinitialization model
123 * -`-m`
124 * create a map file
125 * -`-l`
126 * archive library file as linker input
127 */
128 override config xdc.bld.ITarget2.Options lnkOpts = {
129 prefix: "-q -u _c_int00",
130 suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts6600_elf.lib"
131 };
132
133 override config string includeOpts = "-I$(rootDir)/include";
134
135 override readonly config Int bitsPerChar =
136 ti.targets.C62.bitsPerChar;
137 }
138
139 140 141 142
143