1 /*
2 * Copyright (c) 2011 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== package.xdc ========
15 *
16 */
17
18 requires ti.catalog.c6000;
19 requires xdc.platform [1,0,1];
20
21 /*!
22 * ======== ti.platforms.simTesla ========
23 * Platform package for the Tesla functional simulator.
24 *
25 * This package implements the interfaces (xdc.platform.IPlatform)
26 * necessary to build and run executables on the Tesla simulator platform.
27 *
28 * @a(Throws) 29 * `XDCException` exceptions are thrown for fatal errors. The following error
30 * codes are reported in the exception message:
31 * @p(dlist) 32 * - `ti.platfoms.simTesla.LINK_TEMPLATE_ERROR`
33 * This error is raised when this platform cannot found the default
34 * linker command template `linkcmd.xdt` in the build target's
35 * package. When a target does not contain this file, the config
36 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
37 * @p 38 */
39 package ti.platforms.simTesla [1,0,0,0] {
40 module Platform;
41 }
42 /*
43 * @(#) ti.platforms.simTesla; 1, 0, 0, 0,81; 1-17-2011 09:16:30; /db/ztree/library/trees/platform/platform-l32x/src/
44 */
45