1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== Platform.xdc ========
    14     */
    15    
    16    package ti.platforms.sim55xx;
    17    
    18    /*!
    19     *  ======== Platform ========
    20     *  A simulation platform for C55xx-based platforms
    21     *
    22     *  This module implements xdc.platform.IPlatform and defines configuration
    23     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    24     *
    25     *  The configuration parameters are initialized in this package's
    26     *  configuration script (package.cfg) and "bound" to the TCOM object
    27     *  model.  Once they are part of the model, these parameters are
    28     *  queried by a program's configuration script.
    29     *
    30     *  This particular platform has a single Cpu, and therefore, only
    31     *  declares a single CPU configuration object.  Multi-CPU platforms
    32     *  would declare multiple Cpu configuration parameters (one per
    33     *  platform CPU).
    34     */
    35    metaonly module Platform inherits xdc.platform.IPlatform
    36    {
    37        /*!
    38         *  ======== BOARD ========
    39         *  This platform's board attributes
    40         */
    41        readonly config xdc.platform.IPlatform.Board BOARD = {
    42            id:             "0",
    43            boardName:      "sim55xx",
    44            boardFamily:    "sim55xx",
    45            boardRevision:  null
    46        };
    47    
    48        /*!
    49         *  ======== CPU ========
    50         *  The CPU simulated by this platform.
    51         *
    52         *  The device simulated is determined by the platform instance name
    53         *  or if this does not name a ti.catalog.c5500 module, then we 
    54         *  simulate a TMS320C5510.
    55         */
    56        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    57            id:             "0",
    58            clockRate:      200.0,
    59            catalogName:    "ti.catalog.c5500",
    60            deviceName:     "TMS320C5510",
    61            revision:       "",
    62        };
    63    
    64    instance:
    65    
    66        /*!
    67         *  ======== deviceName ========
    68         *  The CPU simulated by this simulator platform.
    69         *
    70         *  This parameter is optional. If it's not set, then the Platform module
    71         *  parameter CPU.deviceName is used.
    72         */
    73        config string deviceName;
    74    
    75        /*!
    76         *  ======== ftpath ========
    77         *  Installation directory of the Foundational Tools Suite
    78         *
    79         *  The underlying simulation engine used to run executables produced
    80         *  using this platform is part of the Target Server / Foundational Tools
    81         *  product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
    82         */
    83        readonly config String ftpath;
    84    
    85        override config string codeMemory = "SARAM";
    86        
    87        override config string dataMemory = "DARAM";
    88    
    89        override config string stackMemory = "DARAM";
    90    
    91        /*!
    92         *  ======== st3_55 ========
    93         *  The value of the MP/MC bit in the register ST3_55.
    94         *
    95         *  This parameter determines memory map. If the configuration parameter
    96         *  `{@link ti.platforms.sim55xx.Platform#customMemoryMap}` is set, the
    97         *  memory addresses and sizes must fit within address spaces defined by
    98         *  `st3_55`. Complete description of the ST3_55 register and the memory
    99         *  maps for 55xx based devices and platforms is available in device
   100         *  datasheets.
   101         */
   102        config Bool st3_55 = true;
   103    };
   104    /*
   105     *  @(#) ti.platforms.sim55xx; 1, 0, 1, 1,56; 1-17-2011 09:14:45; /db/ztree/library/trees/platform/platform-l32x/src/
   106     */
   107