1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package ti.platforms.sim28xx;
17
18 /*!
19 * ======== Platform ========
20 * Simulation-based Platform support for 28xx platforms
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonlymodule Platform inherits xdc.platform.IPlatform
36 {
37 /*!
38 * ======== BOARD ========
39 * This platform's board attributes
40 */
41 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
42 id: "0",
43 boardName: "sim28xx",
44 boardFamily: "sim28xx",
45 boardRevision: null
46 };
47
48 /*!
49 * ======== CPU ========
50 * The CPU simulated by this platform.
51 *
52 * The device simulated is determined by the platform instance name
53 * or if this does not name a ti.catalog.c2800 module, then we
54 * simulate a TMS320C2812.
55 */
56 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
57 id: "0",
58 clockRate: 150.0,
59 catalogName: "ti.catalog.c2800",
60 deviceName: "TMS320C2812",
61 revision: null,
62 };
63
64 instance:
65
66 /*!
67 * ======== deviceName ========
68 * The CPU simulated by this simulator platform.
69 *
70 * This parameter is optional. If it's not set, then the Platform module
71 * parameter CPU.deviceName is used.
72 */
73 config string deviceName;
74
75 overridereadonlyconfig xdc.platform.IPlatform.Memory externalMemoryMap[string] = [
76 /* The base address and length of SRAM on ezdsp2812.
77 */
78 ["SRAM",
79 {
80 name: "SRAM",
81 base: 0x100000,
82 len: 0x10000,
83 page: 0,
84 space: "code/data"
85 }
86 ],
87 ];
88
89 /*!
90 * ======== ftpath ========
91 * Installation directory of the Foundational Tools Suite
92 *
93 * The underlying simulation engine used to run executables produced
94 * using this platform is part of the Target Server / Foundational Tools
95 * product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
96 */
97 readonlyconfig String ftpath;
98
99 overrideconfig string codeMemory = "SRAM";
100
101 overrideconfig string dataMemory = "SRAM";
102
103 overrideconfig string stackMemory = "LSARAM";
104 };
105 /*
106 * @(#) ti.platforms.sim28xx; 1, 0, 1, 1,56; 1-17-2011 09:14:35; /db/ztree/library/trees/platform/platform-l32x/src/
107 */
108