1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     */
    16    
    17    package ti.platforms.sim2810;
    18    
    19    /*!
    20     *  ======== Platform ========
    21     *  Simulation-based Platform support for 2810 platforms
    22     *
    23     *  This module implements xdc.platform.IPlatform and defines configuration
    24     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    25     *
    26     *  The configuration parameters are initialized in this package's
    27     *  configuration script (package.cfg) and "bound" to the TCOM object
    28     *  model.  Once they are part of the model, these parameters are
    29     *  queried by a program's configuration script.
    30     *
    31     *  This particular platform has a single Cpu, and therefore, only
    32     *  declares a single CPU configuration object.  Multi-CPU platforms
    33     *  would declare multiple Cpu configuration parameters (one per
    34     *  platform CPU).
    35     */
    36    metaonly module Platform inherits xdc.platform.IPlatform
    37    {
    38        /*!
    39         *  ======== BOARD ========
    40         *  This platform's board attributes
    41         */
    42        readonly config xdc.platform.IPlatform.Board BOARD = {
    43            id:             "0",
    44            boardName:      "sim2810",
    45            boardFamily:    "sim2810",
    46            boardRevision:  null
    47        };
    48    
    49        /*!
    50         *  ======== CPU ========
    51         *  The CPU simulated by this platform.
    52         *
    53         */
    54        readonly config xdc.platform.IExeContext.Cpu   CPU = {      
    55            id:             "0",
    56            clockRate:      150.0,
    57            catalogName:    "ti.catalog.c2800",
    58            deviceName:     "TMS320C2810",
    59            revision:       null,
    60        };
    61        
    62    instance:
    63    
    64        override config string codeMemory = "H0SARAM";
    65        
    66        override config string dataMemory = "LSARAM";
    67    
    68        override config string stackMemory = "MSARAM";
    69    };
    70    /*
    71     *  @(#) ti.platforms.sim2810; 1, 0, 0,309; 1-17-2011 09:14:31; /db/ztree/library/trees/platform/platform-l32x/src/
    72     */
    73