1 /* --COPYRIGHT--,EPL 2 * Copyright (c) 2010 Texas Instruments and others. 3 * All rights reserved. This program and the accompanying materials 4 * are made available under the terms of the Eclipse Public License v1.0 5 * which accompanies this distribution, and is available at 6 * http://www.eclipse.org/legal/epl-v10.html 7 * 8 * Contributors: 9 * Texas Instruments - initial implementation 10 * 11 * --/COPYRIGHT--*/ 12 13 /*! 14 * ======== MSP430.xdc ======== 15 * Generic MSP430 Cpu definition 16 * 17 * This device represents all MSP430 devices independent from the ISA. The 18 * parameter `{@link #isa}` is set to a JavaScript regular expression that 19 * covers all MSP430 ISAs. 20 */ 21 22 metaonly module MSP430 inherits IMSP430 23 { 24 instance: 25 override config string cpuCore = "MSP430.*"; 26 override config string isa = "430.*"; 27 }