1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    metaonly module Timer inherits xdc.platform.IPeripheral {
    14    
    15    instance:
    16        /*!
    17         *  ======== baseAddr ========
    18         *  Address of the peripheral's control register.
    19         *
    20         *  A peripheral's registers are commonly accessed through a structure
    21         *  that defines the offsets of a particular register from the lowest
    22         *  address mapped to a peripheral. That lowest address is specified by
    23         *  this parameter.
    24         */
    25        config UInt baseAddr;
    26          
    27        /*!
    28         *  ======== intNum ========
    29         *  Interrupt source number
    30         *
    31         */
    32        config UInt intNum;
    33    }
    34    /*
    35     *  @(#) ti.catalog.arm.peripherals.timers; 1,0,0,87; 1-17-2011 09:01:17; /db/ztree/library/trees/platform/platform-l32x/src/
    36     */
    37