1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS570PSF762.xdc ========
    15     */
    16    package ti.catalog.arm;
    17    
    18    /*!
    19     *  ======== TMS570PSF762 ========
    20     *  The C470 device data sheet module.
    21     *
    22     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    23     *  used by platforms to obtain "data sheet" information about this device.
    24     *
    25     *  Warning: The data for this module comes from the linker command file 
    26     *  shipped with the TI 470 tools and does NOT come from any published data
    27     *  sheet.
    28     */
    29    metaonly module TMS570PSF762 inherits ti.catalog.ICpuDataSheet
    30    {
    31    
    32    instance:
    33        override config string cpuCore           = "R4";
    34        override config string isa               = "v7R";
    35        override config string cpuCoreRevision   = "1.0";
    36        override config int    minProgUnitSize   = 1;
    37        override config int    minDataUnitSize   = 1;
    38        override config int    dataWordSize      = 4;
    39    
    40        /*!
    41         *  ======== memMap ========
    42         *  The default memory map for this device
    43         */
    44        config xdc.platform.IPlatform.Memory memMap[string]  = [
    45            ["LO_FLASH", {
    46                name:       "FLASH",
    47                base:       0x00000000,
    48                len:        0x00080000,
    49                space:      "code",
    50                access:     "RX"
    51            }],
    52            ["HI_IRAM", {
    53                name:       "IRAM",
    54                base:       0x08000000,
    55                len:        0x0000A000,
    56                space:      "code/data",
    57                access:     "RWX"
    58            }],
    59            ["HI_FLASH", {
    60                name:       "FLASH",
    61                base:       0x20000000,
    62                len:        0x00080000,
    63                space:      "code",
    64                access:     "RX"
    65            }],
    66            ["LO_IRAM", {
    67                name:       "IRAM",
    68                base:       0x00000000,
    69                len:        0x0000A000,
    70                space:      "code/data",
    71                access:     "RWX"
    72            }],
    73        ];
    74    };
    75    
    76    /*
    77     *  @(#) ti.catalog.arm; 1, 0, 1,193; 1-17-2011 09:11:23; /db/ztree/library/trees/platform/platform-l32x/src/
    78     */
    79