package microsoft.targets.arm.rts |
|
Runtime support package for the Arm targets for use with Microsoft tools
This package builds a library of standard XDC system support functions.
In particular, it builds several implementations of the
xdc.runtime.ISystemProvider interface. Moreover, this package uses sources
that are part of the xdc.runtime package (to avoid having multiple copies of
the same source in different runtime support packages for different ISAs.
package microsoft.targets.arm.rts [1, 0, 0, 0] {
}
generated on Tue, 01 Feb 2011 01:39:33 GMT