package xdc.runtime.knl |
|
XDC Runtime support for OS-related primitives
package xdc.runtime.knl [1, 0, 0] {
// Interface for OS specific back-end
// Interface for OS specific back-end
// Interface for OS specific back-end
// Interface for OS specific back-end
// Interface for OS specific back-end
// Interface implemented by all front-end semaphore providers
// OS independent synchronization
// Interface for OS specific back-end
// Cache Services
// Empty ICacheSupport implementation
// Provides APIs to protect critical sections when an IGate.Handle is
available
// Provides protection of critical sections across processes
// Empty IGateProcessSupport implementation
// Provides protection of critical sections across threads
// Empty IGateProcessSupport implementation
// SemProcess Manager
// SemThread Manager
// Provides semaphore services when an ISemaphore.Handle is available
// Provides synchronization APIs when an ISync.Handle is available
// Generic ISync implementation
// Empty ISync implementation used mainly for testing
// A ISync implementation based on a SemThread. [EXPERIMENTAL]
// Thread services
}
generated on Tue, 18 Jan 2011 00:02:43 GMT