1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== C67P.xdc ========
    14     *
    15     */
    16    
    17    /*!
    18     *  ======== C67P ========
    19     *  TI C67P little endian (ELF)
    20     */
    21    metaonly module C67P inherits ITarget {
    22        override readonly config string name                 = "C67P";      
    23        override readonly config string suffix               = "e67P";
    24        override readonly config string isa                  = "67P";
    25        override readonly config xdc.bld.ITarget.Model model = {
    26            endian: "little",
    27            shortEnums: false
    28        };
    29        override readonly config xdc.bld.ITarget.Module base = ti.targets.C62;
    30    
    31        override readonly config string rts = "ti.targets.rts6000";
    32        override config string platform     = "ti.platforms.sim6xxx:TMS320C6727";
    33        
    34        override readonly config xdc.bld.ITarget2.Command ar = {
    35            cmd: "ar6x",
    36            opts: "rq"
    37        };
    38    
    39        override readonly config xdc.bld.ITarget2.Command cc = {
    40            cmd: "cl6x -c",
    41            opts: "-mv67p --abi=elfabi"
    42        };
    43    
    44        override readonly config xdc.bld.ITarget2.Command vers = {
    45            cmd: "cl6x",
    46            opts: "--compiler_revision"
    47        };
    48    
    49        override readonly config xdc.bld.ITarget2.Command asm = {
    50            cmd: "cl6x -c",
    51            opts: "-mv67p --abi=elfabi"
    52        };
    53    
    54        override readonly config xdc.bld.ITarget2.Command lnk = {
    55            cmd: "lnk6x",
    56            opts: "--abi=elfabi"
    57        };
    58        
    59        /*!
    60         *  ======== asmOpts ========
    61         *  User configurable assembler options.
    62         *
    63         *  Defaults:
    64         *  @p(dlist)
    65         *      -`-qq`
    66         *          super quiet mode
    67         */
    68        override config xdc.bld.ITarget2.Options asmOpts = {
    69            prefix: "-qq",
    70            suffix: ""
    71        };
    72    
    73        /*!
    74         *  ======== ccOpts ========
    75         *  User configurable compiler options.
    76         *
    77         *  Defaults:
    78         *  @p(dlist)
    79         *      -`-qq`
    80         *          super quiet mode
    81         *      -`-pdsw225`
    82         *          generate a warning for implicitly declared functions; i.e.,
    83         *          functions without prototypes
    84         */
    85        override config xdc.bld.ITarget2.Options ccOpts = {
    86            prefix: "-qq -pdsw225",
    87            suffix: ""
    88        };
    89    
    90        /*!
    91         *  ======== ccConfigOpts ========
    92         *  User configurable compiler options for the generated config C file.
    93         *
    94         *  -mo places all functions into subsections
    95         *  --no_compress helps with compile time with no real difference in
    96         *  code size since the generated config.c is mostly data and small
    97         *  function stubs.
    98         */
    99        override config xdc.bld.ITarget2.Options ccConfigOpts = {
   100            prefix: "$(ccOpts.prefix) -mo",
   101            suffix: "$(ccOpts.suffix)"
   102        };
   103    
   104        /*!
   105         *  ======== lnkOpts ========
   106         *  User configurable linker options.
   107         *
   108         *  Defaults:
   109         *  @p(dlist)
   110         *      -`-w`
   111         *          Display linker warnings
   112         *      -`-q`
   113         *          Quite run
   114         *      -`-u`
   115         *          Place unresolved external symbol into symbol table
   116         *      -`-c`
   117         *          ROM autoinitialization model
   118         *      -`-m`
   119         *          create a map file
   120         *      -`-l`
   121         *          archive library file as linker input
   122         */
   123        override config xdc.bld.ITarget2.Options lnkOpts = {
   124            prefix: "-q -u _c_int00",
   125            suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts67plus_elf.lib"
   126        };
   127            
   128        override config string includeOpts = "-I$(rootDir)/include";
   129    
   130        override readonly config Int bitsPerChar =
   131            ti.targets.C62.bitsPerChar;
   132    }
   133    
   134    /*
   135     *  @(#) ti.targets.elf; 1, 0, 0,202; 1-12-2011 12:55:40; /db/ztree/library/trees/xdctargets/xdctargets-c40x/src/ xlibrary
   136    
   137     */
   138