1 /*! 2 * ======== IWDT ======== 3 * MSP430 Watchdog Timer Interface 4 */ 5 metaonly interface IWDT inherits xdc.platform.IPeripheral { 6 7 /*! 8 * ======== ForceSetDefaultRegister_t ======== 9 * Force Set Default Register 10 * 11 * Type to store if each register needs to be forced initialized 12 * even if the register is in default state. 13 * 14 * @see #ForceSetDefaultRegister_t 15 */ 16 struct ForceSetDefaultRegister_t { 17 String register; 18 Bool regForceSet; 19 } 20 21 instance: 22 23 }