1    /* --COPYRIGHT--,EPL
     2     *  Copyright (c) 2010 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * --/COPYRIGHT--*/
    12    
    13    /*!
    14     *  ======== MSP430.xdc ========
    15     *  Generic MSP430 Cpu definition
    16     *
    17     *  This device represents all MSP430 devices independent from the ISA. The
    18     *  parameter `{@link #isa}` is set to a JavaScript regular expression that
    19     *  covers all MSP430 ISAs.
    20     */
    21    
    22    metaonly module MSP430 inherits IMSP430
    23    {
    24    instance:
    25        override config string   cpuCore        = "MSP430.*";
    26        override config string   isa            = "430.*";
    27    }