1    /*
     2     *  Copyright (c) 2011 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320CDM320.xdc ========
    15     *
    16     */
    17    package ti.catalog.c5400;
    18    
    19    /*!
    20     *  ======== TMS320CDM320 ========
    21     *  The DM320 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    24     *  by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320CDM320 inherits ITMS320C54xx
    27    {
    28        config xdc.platform.IPlatform.Memory memBlock[string]  = [
    29            ["P_DARAM", {
    30                comment: "On-Chip Program DARAM",
    31                name: "P_DARAM",
    32                base: 0x0080,
    33                len:  0x7F80,
    34                space: "code"
    35            }],
    36        
    37            ["P_ROM", {
    38                comment: "On-Chip Program ROM",
    39                name: "P_ROM",
    40                base: 0x8000,
    41                len:  0x7F00,
    42                space: "code"
    43            }],
    44        
    45            ["VECT", {
    46                comment: "On-Chip Interrupts",
    47                name: "VECT",
    48                base: 0xFF00,
    49                len:  0x0100,
    50                space: "code"
    51            }],
    52        
    53            ["P_SARAM", {
    54                comment: "On-Chip SARAM",
    55                name:    "P_SARAM",
    56                base:    0x1C000,
    57                len:     0x04000,
    58                space:   "code"
    59            }],
    60    
    61            ["D_SPRAM", {
    62                comment: "Scratch-Pad RAM",
    63                name: "D_SPRAM",
    64                base: 0x60,
    65                len:  0x20, 
    66                space: "data"
    67            }],
    68        
    69            ["D_DARAM", {
    70                comment: "On-Chip Data DARAM",
    71                name: "D_DARAM",
    72                base: 0x0080,
    73                len:  0x7F80,
    74                space: "data"
    75            }],
    76        
    77            ["D_SARAM", {
    78                comment: "On-Chip SARAM",
    79                name:    "D_SARAM",
    80                base:    0x8000,
    81                len:     0x4000,
    82                space:   "data"
    83            }],
    84    
    85            ["D_ROM", {
    86                comment: "On-Chip Data ROM",
    87                name: "D_ROM", 
    88                base: 0xC000,
    89                len:  0x4000, 
    90                space: "data"
    91            }],
    92            
    93            ["IMAGE_BUFFER", {
    94                comment: "Co-processor Shared Memory (Image Buffer)",
    95                name:    "IMAGE_BUFFER",
    96                base:    0x0000C000,
    97                len:     0x00004000,
    98                space:   "data"
    99            }],
   100        ];
   101    
   102    instance:
   103        override config string   cpuCoreRevision = "1.0";
   104    
   105        /*!
   106         *  ======== memMap ========
   107         *  The default memory map for this device
   108         */
   109        config xdc.platform.IPlatform.Memory memMap[string];
   110    };
   111    /*
   112     *  @(#) ti.catalog.c5400; 1, 0, 0, 0,302; 1-17-2011 09:01:27; /db/ztree/library/trees/platform/platform-l32x/src/
   113     */
   114