1 2 3 4 5 6 7 8 9 10 11
12 package host.platforms.SUN;
13
14 /*!
15 * ======== SunSparc7 ========
16 * Sparc device data sheet module.
17 *
18 * This module provides basic data suitable for SUN Solaris native
19 * builds.
20 */
21 metaonly module SunSparc7 inherits xdc.platform.ICpuDataSheet
22 {
23 instance:
24 override config string cpuCore = "sparc7";
25 override config string cpuCoreRevision = "1.0";
26 override config int minProgUnitSize = 1;
27 override config int minDataUnitSize = 1;
28 override config int dataWordSize = 4;
29
30 /*!
31 * ======== memMap ========
32 * The memory map returned be getMemeoryMap().
33 */
34 config xdc.platform.IPlatform.Memory memMap[string] = [];
35 }
36 37 38
39