1    /* 
     2     *  Copyright (c) 2008 Texas Instruments. All rights reserved. 
     3     *  This program and the accompanying materials are made available under the 
     4     *  terms of the Eclipse Public License v1.0 and Eclipse Distribution License
     5     *  v. 1.0 which accompanies this distribution. The Eclipse Public License is
     6     *  available at http://www.eclipse.org/legal/epl-v10.html and the Eclipse
     7     *  Distribution License is available at 
     8     *  http://www.eclipse.org/org/documents/edl-v10.php.
     9     *
    10     *  Contributors:
    11     *      Texas Instruments - initial implementation
    12     * */
    13    /*
    14     *  ======== ISemThreadSupport.xdc ========
    15     */
    16    
    17    /*! 
    18     *  ======== ISemThreadSupport ========
    19     *  Interface for OS specific back-end.
    20     *
    21     *  The {@link xdc.runtime.knl} package contains modules that provide typical
    22     *  OS services. These xdc.runtime.knl modules require proxies to be
    23     *  bound to an OS specific delegate. This specifies the interface to 
    24     *  be implemented by the OS specific delegate for 
    25     *  {@link xdc.runtime.knl#SemThread} module.
    26     * 
    27     *  This interface adds the create() function.
    28     */
    29    interface ISemThreadSupport inherits ISemaphore
    30    {
    31    
    32    instance:
    33    
    34       /*!
    35        *  ======== create ========
    36        *  Create a Semaphore object
    37        *
    38        *  This function creates a new Semaphore object which is initialized to
    39        *  count.
    40        *
    41        *  @param(count)    initial semaphore count
    42        */
    43        create(Int count);
    44    }
    45    /*
    46     *  @(#) xdc.runtime.knl; 1, 0, 0,105; 11-16-2010 11:20:23; /db/ztree/library/trees/xdc/xdc-v53x/src/packages/
    47     */
    48