1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*!
    14     *  ======== IR4.xdc ========
    15     *  Cortex R4 little endian target
    16     */
    17    metaonly interface IR4 inherits ti.targets.arm.IArm {
    18        override readonly config string isa         = "v7R";
    19    
    20        override readonly config xdc.bld.ITarget.Module base = ti.targets.arm.Arm9;
    21    
    22        override config string platform   = "ti.platforms.evmTMS570";
    23    
    24        override readonly config xdc.bld.ITarget2.Command lnk = {
    25            cmd:  "lnk470",
    26            opts: "--silicon_version=7R4 --strict_compatibility=on"
    27        };
    28    }
    29    /*
    30     *  @(#) ti.targets.arm; 2, 0, 1, 0,246; 12-7-2010 14:48:17; /db/ztree/library/trees/xdctargets/xdctargets-c37x/src/ xlibrary
    31    
    32     */
    33