1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.dsk5510;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the dsk5510
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 readonly config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "dsk5510",
41 boardFamily: "dsk5510",
42 boardRevision: null
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu CPU = {
46 id: "0",
47 clockRate: 200.0,
48 catalogName: "ti.catalog.c5500",
49 deviceName: "TMS320C5510",
50 revision: "",
51 };
52
53 instance:
54
55 override readonly config xdc.platform.IPlatform.MemoryMap
56 externalMemoryMap = [
57 ["SDRAM", {name: "SDRAM", base: 0x050000, len: 0x3b0000}],
58 ["FLASH", {name: "FLASH", base: 0x400000, len: 0x080000}]
59 ];
60
61 override config string codeMemory = "SARAM";
62
63 override config string dataMemory = "DARAM";
64
65 override config string stackMemory = "DARAM";
66 };
67 68 69
70