1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C6203.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== TMS320C6203 ========
    21     *  The C6203 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C6203 inherits ITMS320C6x0x
    27    {
    28        override config xdc.platform.IPlatform.Memory memBlock[string]  = [
    29            ["IPRAM0", {
    30                comment: "Internal Program memory map 0",
    31                name: "IPRAM",
    32                base: 0x1400000,
    33                len:  0x0060000,
    34                space: "code"
    35            }],
    36        
    37            ["IPRAM1", {
    38                comment: "Internal Program memory map 1",
    39                name: "IPRAM",
    40                base: 0x0000000,
    41                len:  0x0060000,
    42                space: "code"
    43            }],
    44        
    45            ["IDRAM", {
    46                comment: "Internal Data memory",
    47                name: "IDRAM",
    48                base: 0x80000000,
    49                len:  0x00080000,
    50                space: "data"
    51            }],
    52        ];
    53    
    54    instance:
    55        override config string   cpuCore        = "6200";
    56        override config string   isa = "62";
    57    
    58    };
    59    /*
    60     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,295; 12-3-2010 11:44:04; /db/ztree/library/trees/platform/platform-l29x/src/
    61     */
    62