1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000;
18
19 /*!
20 * ======== ITMS320C64_1M ========
21 * An interface implemented by all TMS320C64xx devices with 1MB of internal
22 * memory.
23 *
24 * This interface is defined to factor common data about this family into
25 * a single place; all TMS320C64xx devices with 1MB of internal
26 * memory extend this interface.
27 */
28 metaonly interface ITMS320C64_1M inherits ti.catalog.ICpuDataSheet
29 {
30
31 config long cacheSize[string] = [
32 ["4-way cache (0k)", 0x00000],
33 ["4-way cache (32k)", 0x08000],
34 ["4-way cache (64k)", 0x10000],
35 ["4-way cache (128k)", 0x20000],
36 ["4-way cache (256k)", 0x40000],
37 ["0k", 0x00000],
38 ["32k", 0x08000],
39 ["64k", 0x10000],
40 ["128k", 0x20000],
41 ["256k", 0x40000],
42 ];
43
44 readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] = [
45 ['l2Mode',{desc:"L2 Cache",
46 map : [["4-way cache (0k)",0x0000],
47 ["4-way cache (32k)",0x8000],
48 ["4-way cache (64k)",0x10000],
49 ["4-way cache (128k)",0x20000],
50 ["4-way cache (256k)",0x40000]],
51 defaultValue: "4-way cache (0k)",
52 memorySection: "IRAM"}]
53 ];
54
55
56 instance:
57 override config int minProgUnitSize = 1;
58 override config int minDataUnitSize = 1;
59 override config int dataWordSize = 4;
60
61 override config string cpuCore = "6400";
62 override config string isa = "64";
63 override config string cpuCoreRevision = "1.0";
64
65 /*!
66 * ======== memMap ========
67 * The default memory map for this device
68 */
69 config xdc.platform.IPlatform.Memory memMap[string] = [
70 ["IRAM", {
71 name: "IRAM",
72 comment: "Internal L2 memory",
73 base: 0x000000,
74 len: 0x100000,
75 space: "code/data",
76 access: "RWX"
77 }],
78 ];
79 }
80 81 82
83