1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17
18 package ti.catalog.c6000;
19
20 metaonly interface ICacheInfo {
21 /*!
22 * ======== CacheDesc ========
23 * Structure used by ICpuDataSheet implementations to
24 * specify device cache modes.
25 *
26 * A map is defined by an ICpuDataSheet implementation
27 * that maps a string denoting a device register setting
28 * to a CacheDesc structure. This maybe used in implementing
29 * the 'getMemoryMap' method. An example of such a map is shown below :
30 *
31 * readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] = [
32 * ['l1PMode',{desc:"L1P Cache",
33 * map : [["0k",0x0000],
34 * ["4k",0x1000],
35 * ["8k",0x2000],
36 * ["16k",0x4000],
37 * ["32k",0x8000]],
38 * defaultValue: "32k",
39 * memorySection: "L1PSRAM"}],
40 *
41 * ['l1DMode',{desc:"L1D Cache",
42 * map : [["0k",0x0000],
43 * ["4k",0x1000],
44 * ["8k",0x2000],
45 * ["16k",0x4000],
46 * ["32k",0x8000]],
47 * defaultValue: "32k",
48 * memorySection: "L1DSRAM"}],
49 *
50 * ['l2Mode',{desc:"L2 Cache",
51 * map : [["0k",0x0000],
52 * ["32k",0x8000],
53 * ["64k",0x10000],
54 * ["128k",0x20000],
55 * ["256k",0x40000]],
56 * defaultValue: "0k",
57 * memorySection: "IRAM"}],
58 *
59 * ];
60 *
61 * @_nodoc
62 */
63 struct CacheDesc {
64 string desc; /*! String describing the register setting */
65 Int base; /*! base address of cache */
66 unsigned map[string]; /*! A hash of cache modes to cache size*/
67 string defaultValue; /*! The default cache mode for the device */
68 string memorySection; /*! The associated memory section */
69 };
70
71
72 }
73 74 75
76