1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== C67P ========
20 * TI C67P default runtime model (little endian)
21 */
22 metaonly module C67P inherits ti.targets.ITarget {
23 override readonly config string name = "C67P";
24 override readonly config string suffix = "67P";
25 override readonly config string isa = "67P";
26 override readonly config xdc.bld.ITarget.Model model = {
27 endian: "little"
28 };
29 override readonly config xdc.bld.ITarget.Module base = ti.targets.C62;
30
31 32 33
34 override config String compatibleSuffixes[] = ["67", "62"];
35
36 override readonly config string rts = "ti.targets.rts6000";
37 override config string platform = "ti.platforms.sim6xxx:TMS320C6727";
38
39 override readonly config xdc.bld.ITarget2.Command ar = {
40 cmd: "ar6x",
41 opts: "rq"
42 };
43
44 override readonly config xdc.bld.ITarget2.Command cc = {
45 cmd: "cl6x -c",
46 opts: "-mv67p"
47 };
48
49 override readonly config xdc.bld.ITarget2.Command vers = {
50 cmd: "cl6x",
51 opts: "--compiler_revision"
52 };
53
54 override readonly config xdc.bld.ITarget2.Command asm = {
55 cmd: "cl6x -c",
56 opts: "-mv67p"
57 };
58
59 override readonly config xdc.bld.ITarget2.Command lnk = {
60 cmd: "lnk6x",
61 opts: ""
62 };
63
64 /*!
65 * ======== asmOpts ========
66 * User configurable assembler options.
67 *
68 * Defaults:
69 * @p(dlist)
70 * -`-qq`
71 * super quiet mode
72 */
73 override config xdc.bld.ITarget2.Options asmOpts = {
74 prefix: "-qq",
75 suffix: ""
76 };
77
78 /*!
79 * ======== ccOpts ========
80 * User configurable compiler options.
81 *
82 * Defaults:
83 * @p(dlist)
84 * -`-qq`
85 * super quiet mode
86 * -`-pdsw225`
87 * generate a warning for implicitly declared functions; i.e.,
88 * functions without prototypes
89 */
90 override config xdc.bld.ITarget2.Options ccOpts = {
91 prefix: "-qq -pdsw225",
92 suffix: ""
93 };
94
95 /*!
96 * ======== lnkOpts ========
97 * User configurable linker options.
98 *
99 * Defaults:
100 * @p(dlist)
101 * -`-w`
102 * Display linker warnings
103 * -`-q`
104 * Quite run
105 * -`-u`
106 * Place unresolved external symbol into symbol table
107 * -`-c`
108 * ROM autoinitialization model
109 * -`-m`
110 * create a map file
111 * -`-l`
112 * archive library file as linker input
113 */
114 override config xdc.bld.ITarget2.Options lnkOpts = {
115 prefix: "-q -u _c_int00",
116 suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts67plus.lib"
117 };
118
119 override config string includeOpts = "-I$(rootDir)/include";
120
121 final override readonly config string sectMap[string] =
122 ti.targets.C62.sectMap;
123
124 override readonly config xdc.bld.ITarget.StdTypes stdTypes = C62.stdTypes;
125
126 override readonly config Int bitsPerChar = C62.bitsPerChar;
127 }
128 129 130 131
132