1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 /*!
19 * ======== C54_far ========
20 * TI C54 far model
21 */
22 metaonly module C54_far inherits ti.targets.ITarget {
23 override readonly config string name = "C54_far";
24 override readonly config string suffix = "54f";
25 override readonly config string isa = "54";
26 override readonly config xdc.bld.ITarget.Model model= {codeModel: "far"};
27 override readonly config string rts = "ti.targets.rts5400";
28
29 override readonly config xdc.bld.ITarget.Module base= ti.targets.C54;
30
31 override readonly config xdc.bld.ITarget2.Command ar = {
32 cmd: "ar500",
33 opts: "rq"
34 };
35
36 override readonly config xdc.bld.ITarget2.Command cc = {
37 cmd: "cl500 -c",
38 opts: "-mf -v548"
39 };
40
41 override readonly config xdc.bld.ITarget2.Command vers = {
42 cmd: "cl500",
43 opts: "--compiler_revision"
44 };
45
46 override readonly config xdc.bld.ITarget2.Command asm = {
47 cmd: "cl500 -c",
48 opts: "-mf -v548"
49 };
50
51 override readonly config xdc.bld.ITarget2.Command lnk = {
52 cmd: "lnk500",
53 opts: ""
54 };
55
56 /*!
57 * ======== asmOpts ========
58 * User configurable assembler options.
59 *
60 * Defaults:
61 * @p(dlist)
62 * -`-qq`
63 * super quiet mode
64 */
65 override config xdc.bld.ITarget2.Options asmOpts = {
66 prefix: "-qq",
67 suffix: ""
68 };
69
70 /*!
71 * ======== ccOpts ========
72 * User configurable compiler options.
73 *
74 * Defaults:
75 * @p(dlist)
76 * -`-qq`
77 * super quiet mode
78 * -`-pdsw225`
79 * generate a warning for implicitly declared functions; i.e.,
80 * functions without prototypes
81 */
82 override config xdc.bld.ITarget2.Options ccOpts = {
83 prefix: "-qq -pdsw225",
84 suffix: ""
85 };
86
87 /*!
88 * ======== ccConfigOpts ========
89 * User configurable compiler options for the generated config C file.
90 */
91 override config xdc.bld.ITarget2.Options ccConfigOpts = {
92 prefix: "$(ccOpts.prefix)",
93 suffix: "$(ccOpts.suffix)"
94 };
95
96 /*!
97 * ======== lnkOpts ========
98 * User configurable linker options.
99 *
100 * Defaults:
101 * @p(dlist)
102 * -`-w`
103 * Display linker warnings
104 * -`-q`
105 * Quite run
106 * -`-u`
107 * Place unresolved external symbol into symbol table
108 * -`-c`
109 * ROM autoinitialization model
110 * -`-m`
111 * create a map file
112 * -`-l`
113 * archive library file as linker input
114 */
115 override config xdc.bld.ITarget2.Options lnkOpts = {
116 prefix: "-w -q -u _c_int00",
117 suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts500EXT.lib"
118 };
119
120 /*!
121 * ======== profiles ========
122 * Standard options profiles for the TI tool-chain.
123 */
124 override config xdc.bld.ITarget.OptionSet profiles[string] = [
125 ["debug", {
126 compileOpts: {
127 copts: "-g",
128 defs: "-D_DEBUG_=1",
129 }
130 }],
131 ["release", {
132 compileOpts: {
133 copts: "-O2",
134 },
135 }],
136 ["profile", {
137 compileOpts: {
138 copts: "-gp",
139 },
140 }],
141 ["coverage", {
142 compileOpts: {
143 copts: "-gp",
144 },
145 }],
146 ["whole_program", {
147 compileOpts: {
148 copts: "-oe -O2",
149 },
150 }],
151 ["whole_program_debug", {
152 compileOpts: {
153 copts: "-oe --symdebug:dwarf",
154 },
155 }],
156 ];
157
158 override config string includeOpts = "-I$(rootDir)/include";
159
160 final override readonly config string sectMap[string] =
161 ti.targets.C54.sectMap;
162
163 override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
164 t_IArg : { size: 2, align: 2 },
165 t_Char : { size: 1, align: 1 },
166 t_Double : { size: 2, align: 2 },
167 t_Float : { size: 2, align: 2 },
168 t_Fxn : { size: 2, align: 2 },
169 t_Int : { size: 1, align: 1 },
170 t_Int8 : { size: 1, align: 1 },
171 t_Int16 : { size: 1, align: 1 },
172 t_Int32 : { size: 2, align: 2 },
173 t_Long : { size: 2, align: 2 },
174 t_LDouble : { size: 2, align: 2 },
175 t_Ptr : { size: 1, align: 1 },
176 t_Short : { size: 1, align: 1 },
177 t_Size : { size: 1, align: 1 },
178 };
179
180 override readonly config Int bitsPerChar = 16;
181 };
182 183 184 185
186