1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.simDucati;
18
19 /*!
20 * ======== Platform ========
21 * Simulation-based Platform support for TI Arm (470x) platforms
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 /*!
39 * ======== BOARD ========
40 * This platform's board attributes
41 */
42 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
43 id: "0",
44 boardName: "simDucati",
45 boardFamily: "simDucati",
46 boardRevision: null
47 };
48
49 /*!
50 * ======== CPU ========
51 * The CPU simulated by this platform.
52 *
53 * The device simulated is determined by the platform instance name
54 * or if this does not name a ti.catalog.arm module, then we
55 * we simulate a TMS470.
56 */
57 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
58 id: "0",
59 clockRate: 200.0,
60 catalogName: "ti.catalog.arm.nda",
61 deviceName: "Ducati",
62 revision: "1.0",
63 };
64
65 instance:
66
67 /*!
68 * ======== externalMemoryMap ========
69 * Memory regions as defined in the Ducati Functional Specification
70 */
71
72 overridereadonlyconfig xdc.platform.IPlatform.Memory
73 externalMemoryMap[string] = [
74
75 ["EXT_RAM", {
76 comment: "External RAM",
77 name: "EXT_RAM",
78 base: 0x80000000,
79 len: 0x20000000
80 }],
81
82 ];
83
84 overrideconfig string codeMemory = "EXT_RAM";
85 overrideconfig string dataMemory = "EXT_RAM";
86 overrideconfig string stackMemory = "EXT_RAM";
87 };
88 /*
89 * @(#) ti.platforms.simDucati; 1, 0, 1, 0,107; 11-12-2010 14:57:22; /db/ztree/library/trees/platform/platform-l27x/src/
90 */
91