1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.evmOMAPL137;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the evmOMAPL137
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 readonly config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "evmOMAPL137",
41 boardFamily: "evmOMAPL137",
42 boardRevision: null,
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu DSP = {
46 id: "0",
47 clockRate: 300.0,
48 catalogName: "ti.catalog.c6000",
49 deviceName: "OMAPL137",
50 revision: "",
51 };
52
53 readonly config xdc.platform.IExeContext.Cpu GPP = {
54 id: "1",
55 clockRate: 300.0,
56 catalogName: "ti.catalog.arm",
57 deviceName: "OMAPL137",
58 revision: "1.0",
59 };
60 instance:
61
62 63 64 65 66 67
68 override readonly config xdc.platform.IPlatform.Memory
69 externalMemoryMap[string] = [
70 ["SDRAM", {name: "SDRAM", base: 0xC3000000, len: 0x01000000}],
71 ];
72
73 74 75 76 77
78 override config string codeMemory = "SDRAM";
79
80 override config string dataMemory = "SDRAM";
81
82 override config string stackMemory = "SDRAM";
83
84 85 86 87 88 89
90 config String l1PMode = "32k";
91
92 93 94 95 96 97
98 config String l1DMode = "32k";
99
100 101 102 103 104 105
106 config String l2Mode = "0k";
107
108 };
109 110 111
112